IESNA:LM-63-2002
[TEST]P950876
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12648
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1385.6 1513.4 1652.4 1800 1927.8 2034.8 2116 2163.5 2171.2 2147.9
2123.7 2122 2136.7 2168.6 2243.7 2431.1 2896.4 3594.8 4217.3 4695.6
5063.3 5410.4 5723.8 6018.1 6215.8 5931 4800.9 3358.3 2322.3 1561.7
658.7 208.9 99.3 43.2 13.8 0 0
1385.6 1516 1662.7 1805.2 1933.8 2040.9 2127.2 2174.7 2181.6 2160.9
2134.1 2133.2 2144.5 2177.3 2254.1 2400.9 2801.4 3482.6 4176.7 4672.2
5054.7 5439.7 5734.1 6022.5 6235.7 6051.8 5005.5 3574.1 2433.7 1619.6
701 227.1 115.7 50.9 18.1 0 0
1385.6 1514.2 1656.7 1794 1916.6 2018.4 2097 2146.2 2151.4 2133.2
2113.4 2109.9 2122 2154.8 2228.2 2365.5 2690.9 3304.8 3995.4 4532.4
4929.5 5347.4 5743.6 6107.1 6414.4 6502.5 5798 4511.7 3044 1977
915.1 360.9 202.9 112.2 51.8 17.3 0
1385.6 1503.9 1636 1767.2 1877.7 1971.8 2046.9 2085.8 2098.7 2090.9
2076.3 2074.5 2084.9 2100.4 2143.6 2230.8 2379.3 2721.2 3304.8 3974.7
4570.4 5123.8 5688.4 6220.2 6728.7 7125.8 7394.3 7415.8 6951.4 5514.8
3099.3 1109.4 445.5 238.3 109.6 25 0
1385.6 1486.6 1603.2 1723.2 1827.6 1916.6 1987.3 2034.8 2056.4 2061.6
2060.7 2065.9 2080.6 2094.4 2122 2185 2295.5 2462.2 2773.8 3300.4
3988.5 4723.2 5462.2 6231.4 6865.9 7465.1 8053 8710 9221.9 8845.5
6998 3854.7 1516.8 678.6 286.6 29.4 0
1385.6 1477.1 1579.9 1683.5 1778.4 1865.6 1936.4 1991.7 2021.9 2043.5
2059 2084 2122 2152.2 2180.7 2225.6 2321.4 2475.1 2709.9 2997.4
3421.3 3976.4 4608.4 5286.9 5987.1 6763.2 7629.9 8647.8 10049.8 10882.9
9956.6 7484 4070.5 1452.1 360.9 20.7 0
1385.6 1471.9 1573 1677.4 1769.8 1857 1932.1 1986.5 2019.3 2040
2061.6 2086.6 2122.9 2154.8 2188.5 2238.6 2331.8 2482.9 2719.4 3024.2
3430.8 3974.7 4592 5256.7 5970.7 6755.4 7641.2 8712.5 10048.1 10832.8
9821 7340.7 4050.7 1481.4 356.5 23.3 0
1385.6 1454.7 1537.6 1628.2 1715.4 1800 1876 1939.9 1985.6 2021
2058.1 2103 2152.2 2193.7 2234.3 2292.1 2385.3 2529.5 2743.6 3035.4
3406.6 3860.7 4405.5 5033.1 5742.7 6541.3 7413.3 8355.1 9512 10396
9187.4 5737.6 2602.9 885.8 210.6 18.1 0
1385.6 1443.5 1505.6 1577.3 1655 1733.5 1811.2 1879.4 1941.6 1996
2053 2107.3 2159.1 2204.9 2256.7 2331.8 2439.7 2606.3 2856.7 3198.6
3650.9 4190.5 4816.4 5500.2 6196 6928.1 7680 8478.6 9272.8 9540.5
8476.9 5681.5 2444 733 295.3 82 0
1385.6 1423.6 1468.5 1520.3 1585 1655.8 1724.9 1796.6 1862.2 1928.6
1996 2057.3 2109.1 2164.3 2223 2293 2401.7 2576.1 2845.5 3238.3
3749.4 4339 4970.1 5609.8 6246.9 6886.6 7545.3 8176.4 8463.9 7915.7
6233.1 3126.9 844.3 320.3 174.4 48.3 0
1385.6 1402.9 1425.3 1461.6 1509.9 1562.6 1625.6 1686.9 1753.4 1815.5
1888.1 1958 2027.1 2099.6 2174.7 2264.5 2387.9 2579.6 2867.9 3298.7
3864.2 4535 5182.5 5740.2 6222.8 6679.4 7050.7 7138.7 6689.8 5465.6
3410.1 1246.6 250.4 76.8 26.8 9.5 0
1385.6 1392.5 1402 1429.6 1469.4 1513.4 1566 1620.4 1679.1 1742.2
1809.5 1878.6 1954.5 2032.2 2118.6 2222.2 2357.7 2557.1 2836.8 3220.2
3733.8 4329.5 4876 5216.1 5372.4 5400.9 5285.2 4919.2 4248.4 3257.3
1917.4 652.7 148.5 42.3 12.1 5.2 0
1385.6 1378.7 1379.6 1394.2 1421 1453.8 1493.5 1535.8 1578.1 1617.8
1661.9 1702.5 1749.9 1795.7 1845.8 1906.2 1995.1 2135 2356 2678
3091.5 3511.1 3800.3 3840.9 3609.5 3179.6 2564.9 1800.9 1026.5 469.6
201.2 76 28.5 11.2 5.2 0.9 0
1385.6 1354.5 1336.4 1326 1317.4 1301.9 1275.1 1232.8 1176.7 1110.2
1034.2 954 873.7 802 746.8 706.2 676.8 665.6 723.5 857.3
1005.8 1127.5 1120.6 923.7 647.5 431.7 298.7 208.1 139 86.3
54.4 34.5 17.3 6.9 1.7 0 0
1385.6 1332.1 1290.7 1238.9 1164.6 1072.2 963.5 841.7 712.2 585.3
493 444.6 434.2 438.6 453.2 466.2 476.5 477.4 466.2 442.9
417 391.1 363.5 333.2 293.5 244.3 190.8 137.3 102.7 75.1
48.3 28.5 11.2 4.3 1.7 0 0
1385.6 1312.2 1238 1138.7 1002.3 853 696.7 558.6 479.1 452.4
438.6 426.5 417 407.5 402.3 398.9 394.5 385 364.3 334.1
303.9 273.7 244.3 210.6 177 147.6 126 107.1 84.6 57.8
29.4 14.7 6.9 2.6 0 0 0
1385.6 1292.4 1187.9 1029.1 853 674.2 533.5 480 464.5 451.5
438.6 425.6 412.7 399.7 380.7 359.1 334.1 304.7 272.8 241.7
212.4 186.5 165.8 149.4 133.8 119.1 103.6 82 56.1 38
25 13.8 6 2.6 0 0 0
1385.6 1280.3 1137.8 952.2 743.3 567.2 495.5 480.9 467.1 452.4
440.3 425.6 410.1 391.1 366.9 336.7 303.9 270.2 234.8 200.3
171.8 153.7 140.7 128.6 115.7 102.7 88.1 69.9 55.3 44
31.9 20.7 6.9 0.9 0 0 0
1385.6 1263 1089.5 869.4 653.5 525.8 497.3 483.5 469.6 455
442 428.2 411.8 389.4 359.1 327.2 288.3 249.5 207.2 177
157.1 145 135.5 125.2 114 100.1 82.9 68.2 57 44.9
32.8 20.7 6 0 0 0 0
1385.6 1261.3 1074 837.4 619 520.6 502.4 487.8 473.1 459.3
445.5 429.9 413.5 389.4 360 321.2 277.1 233.1 196.8 169.2
151.9 140.7 130.4 119.1 106.2 89.8 71.7 59.6 48.3 37.1
25 13.8 3.5 0 0 0 0
1385.6 1261.3 1062.7 820.1 604.3 520.6 505.9 491.2 474.8 459.3
445.5 430.8 414.4 392.8 365.2 327.2 280.6 234 194.2 164.9
147.6 137.3 126.9 114.8 100.1 79.4 61.3 50.9 41.4 31.1
19.9 7.8 0.9 0 0 0 0
1385.6 1265.6 1067.9 822.7 604.3 520.6 505.9 491.2 475.7 461
446.3 431.7 416.1 395.4 367.8 325.5 278.8 230.5 190.8 162.3
146.8 136.4 125.2 114 98.4 74.2 57.8 48.3 38 27.6
17.3 6 0 0 0 0 0
